nVent NUHEAT Standard Mats are the thinnest and easiest to install.
nVent NUHEAT Standard Mats are only 1/8” thick and eliminates the need to configure the heating wires during installation. nVent NUHEAT Standard Mats come in over 70 sizes of squares and rectangles of various dimensions and are available right off the shelf. Simply pick the size of the mat(s) that fits the desired heating area. Because the heating wire is embedded in the nVent NUHEAT Standard Mat and does not need to be configured during installation, the heat coverage is guaranteed to be consistent throughout the desired heating area.

Learn more about nVent NUHEAT Standard Mats here.